********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Sep 01, 2014
*ECN S14-1750, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiS413DN D G S 
M1 3 GX S S PMOS W= 7072500u L= 0.3u 
M2 S GX S D NMOS W= 7072500u L= 0.25u
R1 D 3 6.222e-03 3.473e-03 4.442e-06 
CGS GX S 2.586e-09 
CGD GX D 2.014e-10 
RG G GY 1.6
RTCV 100 S 1e6 -9.632e-05 0 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 7072500u 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 3.241e-06 NSUB = 2.0122e+16 
+ KAPPA = 1.0308e-03 NFS = 9.103e+11 
+ LD = 0 IS = 0 TPG = -1 CAPOP = 12 ) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.091e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 3.085e-08 TREF = 25 BV = 31 
+RS = 1.396e-02 N = 1.238e+00 IS = 3.956e-11 
+EG = 1.124e+00 XTI = 3.510e-01 TRS = 5.292e-03 
+CJO = 2.909e-11 VJ = 1.118e+00 M = 5.537e-01 ) 
.ENDS